Motorsports fuels

Non-spill quick release coupling for fuel lines SPT

Applications

  • Fuel lines connection for filling and venting
  • FIA-approved sampling
  • Refueling of rally raid vehicles
SATIŞ EKİBİMİZ

SPT quick couplings for inboard fuel lines meet the tough requirements of motorsports by combining high flow performance with reliable non-spill safety. They are very compact and lightweight, and designed to easily fit into all types of vehicles. The lanyard release feature ensures a safe fuel line break-away in a crash situation.

Technical specifications

  • Nominal diameter DN (mm): from 05 to 12
  • Maximum allowable pressure*: 40 bar (580 PSI)


Fluids

  • Fuels
  • Ethanol
  • Oil


Construction

  • High strength aluminum
  • 2 types of seals


Other features

  • Rally raid version with anti-dust protection available
  • Breakaway option


*depending on the model and operating conditions