quick couplings fuels

High flow nozzle for hydrogen refueling of electrical vehicles CHV

applications

High-flow hydrogen refueling electric vehicles fitted with fuel-cells:

  • Vehicle fleets
  • Individual vehicles
  • Duty vehicles
SATIŞ EKİBİMİZ

Light and very simple to use, the CHV Stäubli nozzle is an economical solution for professionals as well as individuals for hydrogen refueling of all types of vehicles fitted with a SAE J2600 or ISO 17268 H 35 receptacles. Due to its design, quality and robustness, the use of these hydrogen nozzles guarantees efficiency and safety of refueling operations. It is also compliant with the directive 2014/68/EU and designed for incorporation in accordance with the directive 2014/34/EU (ATEX).

Technical specifications

  • Flow rate: cv = 1.83
  • Maximum allowable pressure*: 438 bar (6352 psi)

 

Fluids

  • Hydrogen

 

Construction

  • Hydrogen compatible materials
  • Stainless steel body
  • Polyurethane insulated handling zones

 

Other features

  • Solutions for applications up to 700 bar (10152 psi): contact us.
  • Solutions complete with fitted hoses.

 

*depending on the model and operating conditions