quick couplings fuels

Receptacle mounted on natural gas vehicles for safe CNG refueling GMV

applications

NGV receptacle for filling of:

  • Light vehicles with Stäubli CMV 08 nozzle
  • Heavy duty vehicles with Stäubli GMV 09 nozzle
SATIŞ EKİBİMİZ

The design of these Stäubli CNG receptacles is geared to user safety and comfort, allowing silent filling. Quality construction and materials guarantee reliability and longevity. Stäubli’s receptacles for compressed natural gas comply with ANSI/CSA NGV1 standard and ECE R110 directive.

Technical specifications

  • Nominal diameter DN (mm): from 08 to 09
  • Maximum allowable pressure*: 315 bar (4568 PSI)

 

Fluids

  • Natural gas

 

Construction

  • Stainless steel

 

*depending on the model and operating conditions