quick couplings fuels

Safe nozzle CMV type 2-3 for refueling with natural gas

applications

  • Nozzle for fast or slow filling of CNG vehicles
SATIŞ EKİBİMİZ

These CMV fueling nozzles offer a simple and economical solution for refueling vehicle fleets. Automatic locking allows very quick connection, while a large contact area prevents damage to filling receptacles. The nozzles are also ergonomic, requiring minimal effort when connecting. CMV nozzles fully comply with ANSI/CSA NGV1 and ISO14469 standards.

Technical specifications

  • Nominal diameter DN (mm): 08
  • Maximum allowable pressure*: 315 bar (4568 PSI)

 

Fluids

  • Natural gas

 

Construction

  • Stainless steel and brass

 

Other features

  • This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

 

*depending on the model and operating conditions