quick couplings fuels

Type 1 nozzles for fast refueling with natural gas GMV 09 and 12

applications

  • Nozzles for fast filling of light and heavy-duty CNG vehicles at self-service stations.
SATIŞ EKİBİMİZ

These nozzles combine absolute safety with ease of use, making them ideal for CNG self-service stations. The circuit can be opened in a single action by turning the lever, while an integrated decompression system ensures safe disconnection every time.
Stäubli GMV nozzles for natural gas are compatible with ANSI/CSA NGV1 and ISO14469 receptacles.

Technical specifications

  • Flow: cv = 3.27
  • Max. working pressure*: up to 315 bar (4568 PSI)

 

Fluids

  • Natural gas

 

Construction

  • Aluminum and stainless steel

 

Other features

  • This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

 

*depending on the model and operating conditions