Quick couplings Compressed air

Safety compressed air quick coupling RCS

online demonstration: anti-hose whip safety
swivel version

Applications

  • Spurs on pipework
  • Pneumatic tool connections
  • Blowguns and automatic systems on machines
  • Fitting on extension hoses and more
SATIŞ EKİBİMİZ

Comfortable to handle, easy to connect and disconnect, the RCS quick couplings offer exceptional ease of use for the operator, while anti-hose whip technology guarantees complete safety. Its “parked” position keeps the disconnected plug on “standby” in the coupling and prevents it from falling on the ground. The RCS compressed air connectors conform to ISO 6150 C series for connection plugs. ISO 4414 for disconnection backlash prevention.

 

Technical specifications

  • Nominal diameter DN (mm): from 6 to 11
  • Maximum allowable pressure PS (bar)*: 16 bar (232 PSI)


Fluids

  • Compressed air


Construction

  • Socket body: 17% chrome stainless steel
  • Plug: Hardened 13% chrome stainless steel
  • Monobloc lock: Hardened 13% chrome stainless steel


Other features

  • Optional raised push button
  • 360° swivel version available


*depending on the model and operating conditions