Quick couplings compressed air

High flow ADS safe quick coupling

Applications

  • Connection of large flexible hoses to pipework
  • Manifold supply
  • Large pneumatic tools and pneumatically controlled machinery such as presses and production machines
  • A specialized version is available for compressed air applications in the nuclear industry
SATIŞ EKİBİMİZ

Dedicated to high flow circuits, ADS quick couplings actively contribute to the efficiency and safety of installations requiring pneumatic connections. Their internal design and quality materials guarantee absolute durable tightness with full flow connection. With the anti-hose whip safety feature, compressed air connectors protect the user against the risk of violent hose ejection under pressure in accordance with ISO 4414 standards. 

Technical specifications

  • Nominal diameter DN (mm): 11 and 19
  • Maximum allowable pressure*: 16 bar (232 PSI)


Fluids

  • Compressed air


Construction

  • Stainless steel socket body
  • Chromium alloy steel plug, ground and hardened
  • Push button in hardened steel


Other features

  • IA Version with stainless-steel adaptor on some models, for the specific requirement of corrosion resistance.


*depending on the model and operating conditions