quick couplings compressed air

Polyurethane self-storing connection unit HJP

online demonstration: anti-hose whip safety

Applications

  • Compressed air supply in workshops and all types of industry.
SATIŞ EKİBİMİZ

Consisting of a high quality silicone-free spiral hose and durable safe Stäubli quick couplings, HJP connection units come ready to connect. Indispensable in high-performance workshops, they save time and offer high levels of flexibility and workplace safety. Three automatic compressed air couplings types and a swivel version cover all pneumatic application types and have an anti-hose whip safety at disconnection.

Technical specifications

  • Nominal tube diameter DN (mm): from 8 x 12 to 11 x 16
  • Maximum allowable pressure*: 10 bar (145 PSI)


Fluids

  • Compressed air


Construction

  • Polyurethane hose


Other features

  • 3 types of Stäubli safety couplings
  • Silicon-free
  • 3 hose diameters and 4 working lengths
  • 360° swivel version available


*depending on the model and operating conditions