multi-couplings temperature control

High temperature manual multicoupling plate HTM

Applications

Centralized connection of thermal fluids for temperature control applications:

  • Molds cooling and heating on injection presses in the plastics industry
  • Thermal management in die casting, iron/steel and other
SATIŞ EKİBİMİZ

To meet the specific requirements needed in plastic injection molding, composites and die casting, Stäubli has created a manual plate equipped with the new HTI quick coupling design. High temperature resistant at 300 °C, for temperature control. Its control lever allows for a fast, safe, centralized connection of energies. No seal in the fluid stream, no heavy maintenance, and no pause, adds up to a real asset in this industrial environment.

Technical specifications

  • Nominal diameters (mm): from 09 to 12
  • Max. working pressure*:12 bar  (174 PSI)


Fluids

  • Heat transfer fluids


Construction

  • Sockets and plugs – stainless steel
  • Steel for plates


Other features

  • 2 seals available for plug: fluorocarbon (JV) or perfluorocarbon (JK)


*depending on the model and operating conditions