multi-couplings hydraulic

Multicoupling plate for high pressure hydraulic circuits RMP 49

online demonstration

Applications

Centralized connection for:

  • Core pulls
  • High pressure hydraulic circuits
  • Supply of ejection cylinders and more
SATIŞ EKİBİMİZ

The high performance RMP manual plates offer excellent yield with a high flow rate and uid speed reaching up to 30m per second, making them ideal for core pulls and other applications involving high pressure. The plates are fitted with clean-break design couplings: no risk of spillage of oil into the mold at disconnection and no ingress of air or pollution into the circuits at connection.

Robust and easy to handle, the RMP design ensures operation safety.

Technical specifications

  • Nominal diameters (mm): 09
  • Max. working pressure (bar)*: up to 3 x 180 bar (2610 PSI) couplings (supply circuit) and up to 3 x 10 bar (145 PSI) couplings (output circuit)


Fluids

  • Hydraulic oils


Construction

  • Please contact Stäubli for details.


Other features

  • Systems tailored to both existing and new presses and molds.

 


*depending on the model and operating conditions