IT AND BROADCASTING

Water facility – Chiller

In order to optimize refrigeration installations, it is important, from the first connections at the level of the chillers (chillers), to optimize the flow rates to allow maximum efficiency. Stäubli quick connectors meet the reliability requirements of the market, their construction and ergonomic design allowing quick maintenance and easy handling.

When tightness is the main criterion, Stäubli quick couplings are the ideal choice. By ensuring both a leak-free connection and optimal flow, they help reduce energy costs.

TDU - Full flow

Stäubli AG - TDU25_TIM-69611-jpg-orig.jpg

DN (mm): 24
Maximum allowable pressure PS (bar)*: 10

More about symmetrical full flow coupling

TCB – VERSATILE LARGE DIAMETER

Stäubli AG - high-flow-transfer-all-fluids-TCB-tim-2x-50148-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25 

More about versatile connectors

TTX – STANAG 3756

Stäubli AG - high-flow-transfer-stanag-TTX-tim-2x-50154-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25 

More about STANAG connectors

*depending on the model and operating conditions