Downloads

CombiTac catalogs

Navigation | CombiTac

Contact CombiTac Team

The catalogs give a detailed overview of every product of the CombiTac range, the fields of application and detailed information on use, characteristics as well as all necessary technical data.

Stäubli AG - CT-Catalog-Overview-pim-2x-01-47740-jpg-orig.jpg
Overview of our CombiTac modular connectors system

As a solution provider, Stäubli offers customers worldwide A-Z support in designing their own 100 % customized CombiTac connector system, adapted to exact technical and dimensional specifications, and supplied with or without cable preassembly.

Stäubli AG - CT-Catalog-Main-pim-2x-47743-jpg-orig.jpg
The Modular Connector System - CombiTac

The CombiTac modular connector system combines power, signals, data, fiberoptics, pneumatic and fluid connections in a single frame or housing.

Stäubli AG - CT-Catalog-Battery-packs-pim-2x-47749-jpg-orig.jpg
Connectors for battery packs CT-HE

These connectors meet the specific requirements of the railway industry and are particularly suited for the use in railway rolling stock.
They are based on the components of our modular connector system CombiTac.

Stäubli AG - CT-Catalog-DIN-Housing-pim-2x-51130-jpg-orig.jpg
CombiTac standard DIN housings

These Aluminum DIN housings size 2, 3, 4 are desi­gned to serve general industrial and railway applications. They feature up to 10,000 mating cycles and IP65 and IP67 in mated condition thus offering benefits of minimum service cost, added user safety and easy handling.