Do you have any questions? Get in contact with us.
The new Stäubli TF weaving system series for technical textiles features modular design and allows individual configuration that meets any required specifications. Thanks to the combination of advanced technologies like servo-controlled shedding and parallel reed movements, weavers enjoy unlimited design freedom to produce innovative fabrics with any required characteristics.
MODULE |
FOR COMPOSITE FABRICS | FOR HEAVY INDUSTRIAL TEXTILES |
---|---|---|
Warp thread supply |
Bobbin creel and or warp beam | Warp beam |
Shed formation |
Jacquard and/or dobby | Dobby (alternatively with Jacquard machine) |
Weft Selector |
Up to 12 colors with Multi Weft Selector | |
Weft insertion |
Single or double rigid rapier | |
Weaving width |
Up to 1.8 m or on demand | Up to 5.3 m |
Take-up | Linear | Roller |
Control | Pic-à-pic control for main fabric parameters |