SCOPE, Digital solution for Smart Industry

SCOPE is a high performant industrial PC, able to collect data from up to 50 Stäubli robot systems. It analyzes robot health and stress on the fly, it notifies on upcoming maintenance, thus offering an overview of your production assets for better control of your Overall Equipment Efficiency (OEE). 

By detecting issues before they become problems, SCOPE helps manufacturers implement smarter and more efficient processes, bringing your industry closer to achieving zero downtime.

Integrating the latest Stäubli technologies, SCOPE enhances the performance of your production processes and extends the lifetime of your fleet — all in one single platform.

Your secure EDGE solution for robotic data mining for commissioning and production phases

During commissioning

SCOPE assists in finding the perfect balance to optimize cycle time while preserving the robot's lifespan:

  • Monitor cycle time before and after program changes
  • Measure the impact of a trajectory on the robot's lifespan

During production

SCOPE continuously monitors production to detect process deviations:

  • Monitor your fleet with live status of the robots
  • Receive alerts for any issues
  • Use SCOPE as a troubleshooting tool to minimize downtime

Connectivity

To set up SCOPE within your existing production network, the system dashboard provides all the necessary interfaces. Through the user dashboard, you can manage and name your robot fleet, organizing production assets according to your plant layout and terminology.

Routing can be done via HTTP, WebSocket, or MQTT, ensuring seamless connectivity with any compatible Manufacturing Execution System (MES) or Enterprise Resource Planning (ERP) layer. This allows for enhanced local investigations and notification systems.

No internet connexion required, all your data is kept secured on premise.

Anomaly detection during production

1

Robots send data records to SCOPE

Data generated by the robot is recorded 250 times per second and sent to SCOPE.

2

SCOPE analyses records

All records are analyzed on premise, and SCOPE produces an easily understandable result.

3

Trend monitoring 

Analysis results are logged to create timelines and trend charts on the SCOPE dashboard.

4

Alert generation

In case of result deviation, SCOPE can be programmed to send alerts to existing software solutions (MES, ERP, …).

Data routing

SCOPE includes a user-friendly, block-based graphical interface (powered by Node-RED) that enables you to send alerts and forward recordings to other software systems.

You can choose from three communication protocols: HTTP, MQTT, and WebSocket.