Do you have any questions? Get in contact with us.
Robotic tool changing systems from the MPS product line are impressive due to their multifunctional technology applications and cover the entire bandwidth of customer-specific applications.
MODEL |
MAX. PAYLOAD (KG) |
MAX. STATIC MOMENT (NM) |
MAX. DYN. MOMENT (NM) |
PNEU. BALL LOCKING (MPA) |
REPEAT-ABILITY
|
HEIGHT (COUPLED, MM) |
MODULE PLACES |
---|---|---|---|---|---|---|---|
MPS 015 |
10 |
15 |
52 |
0.45 - 1.0 |
+/- 1.5 μm |
46 |
4 |
MPS 025 |
20 |
34 |
119 |
0.45 - 1.0 |
+/- 1.5 μm |
46 |
4 |
MPS 035 |
35 |
80 |
280 |
0.45 - 1.0 |
+/- 1.5 μm |
46 |
6 |
MPS 055 |
55 |
106 / 145* |
371 / 507* |
0.45 - 1.0 |
+/- 1.5 μm |
46 |
6 |
MPS 080 |
80 |
286 |
1.001 |
0.45 - 1.0 |
0.01 mm |
67 |
5 -10 |
MPS 130 |
100 |
800 / 900* |
2,800 / 3,150* |
0.45 - 0.8 |
0.01 mm |
67 |
6 - 12 |
MPS 260 |
350 |
2,000 |
7,000 |
0.5 - 1.0 |
0.01 mm |
67 |
7- 14 |
MPS 260S |
350 |
2,500 |
8,750 |
0.5 - 1.0 |
0.01 mm |
67 |
7 - 14 |
MPS 631 |
630 |
3,200 |
11,200 |
0.45 - 1.2 |
0.01 mm |
100 |
5 - 10 |
MPS 631S |
630 |
5,000 |
17,500 |
0.45 - 1.2 |
0.01 mm |
100 |
5 - 10 |
MPS 1530 |
1,530 |
12,500 |
43,750 |
0.45 - 1.2 |
0.01 mm |
100 |
7 |
MPS 2531 |
2,500 | 33,000 / 44,000 | 66,000 / 110,000 | 0.45 - 12 | 0.01 mm | 110 | 10 |