In response to demanding requirements in plastic injection, Stäubli developed the HTI, a connector that can withstand temperatures up to 300°C.
HTI quick couplings meet all safety requirements and feature a double-action locking system.
Designed to be maintenance free, the quick release coupling does not have a seal in the fluid stream.
Ideal for temperature control in a variety of sectors including plastic injection, metallurgical (die casting, iron and steel), glass, composites, aluminum and magnesium pressure die-casting…
Connection of high temperature control circuits especially on injection and die casting presses
| Technical specifications | Fluids | Construction | Other features | 
  | Heat transfer fluids  | Stainless steel  | 2 types of seals  | 
* depending on the model and operating conditions
Get the latest solutions from Stäubli delivered right to your inbox!