These high pressure quick couplings are designed for the most demanding on-board applications, combining resistance with bayonet locking, compactness and lightness. Completely non-spill SPH BA connectors give you a guaranteed seal on connection and disconnection. Air does not penetrate, and there is no need to bleed the circuits.
| Technical specifications | Fluids | Construction | Other features | 
| 
 
 | Brake fluids, oils, mineral greases, nitrogen, gasoline, etc. | 
 
 | 4 colors for easy identification: red or yellow in the aluminum version, and green or blue in titanium | 
*depending on the model and operating conditions