Our quick couplings are designed to handle extreme conditions and environments, ensuring no leakage, quick connection and disconnection, and compact design. Suitable for temperatures ranging from -80°C to +250°C and pressures up to 350 bar, our couplings meet the rigorous demands of the semiconductor manufacturing industry.
Discover all our market solutions
No leakage
Adapted to both low and high temperature
Compatible with fluids used in semicon manufacturing industry
No equipment contamination
Quick to connect & disconnect
Ergonomic - easy to connect & disconnect
Low pressure drop guaranteed
High flow rates
Compact design
Multiple solutions: mono couplings, blind mate, multi plates
Reliable
Local support at every stage of customer's project
Guaranteeing efficient and clean cooling, gas & vacuum supply connection between:
Wafer manufacturing | Front end | Wafer test | Back-end |
|
|
|
|
Learn more about our brass, aluminium and stainless products, connection solutions designed for semiconductors applications all along the production.
Contact our specialist for detailed information on fluid systems and thermal management solutions in the semiconductor manufacturing process.