Digitalization means a massive and ongoing escalation in online activity and data flow. Ever-increasing computing power comes with a growing need for data protection and vast storage capacity. The energy involved means liquid cooling is no longer a nice option but a necessity for the thermal management in electronic and it cooling.
Liquid cooling is now the most adapted solution where the air cooling can't be powerful enough, for example, in the case of processors exceeding 250 W. In addition to increasing efficiency, data center liquid cooling solutions save space and reduce energy consumption.
Non-spill connection technology allows hot swapping (changing blades and racks without stopping the installation), making maintenance easier and protecting IT systems.
Perfectly integrated from the start, Stäubli liquid cooling connectors guarantee operational continuity and high availability of installations. Completely reliable, non-drip and adapted to connect cold plate, our liquid cooling connection solutions increase the safety and performance of installations: computer and electronic systems, supercomputers, data-center liquid cooling, telecommunications and broadcasting.
What are the main benefits of liquid cooling?
The high availability of data centers is essential.
How can you guarantee it?
The answer is in our new Stäubli white paper:
Clean break connection solutions dedicated to heat dissipation.
High flow couplings for data center water treatment
Ranges of compact couplings, for electronics cooling, at blade level, adapted to connect cold plate
Ranges of couplings for electronic cooling for blind mate connection at blade level.
Contact our specialist for detailed information!