XM-FF

Signal distributor with three BNC safety connectors. All inner conductors and all shields are interconnected. The contact pins and sockets of the inner conductor of the BNC plug connector are in gold-plated brass.

ORDER NO.

TYPE

RATED VOLTAGE / CURRENT

FREQUENCY RANGE

VSWR

 

67.9783-21

XM-FF

600 V, CAT II

(300 V, CAT III) / 1 A

Au Ni