Do you have any questions? Get in contact with us.
The MULTILAM lineo family comprises the smallest one-component types of MULTILAM and is best suitable for smallest connector diameters. These various types are characterized by a good electrical conductivity, very low mating and sliding force and resistance against aggressive atmospheres. The leaf spring principle guarantees a constantly low contact resistance, very high mating cycles and high reliability in a wide temperature range.
MULTILAM lineo |
VARIOUS TYPES |
---|---|
Diameter range |
0.5 – approx. 20 mm |
Width |
min. 3 / max. 12 mm |
Rated current |
up to approx. 160 A/cm |
Short circuit current (1s) |
up to 3100 A/cm |
Peak current withstand | up to approx. 8700 A/cm |
Mating cycles |
up to 1 Mio |
Working temperature |
180°C |