Do you have any questions? Get in contact with us.
The MULTILAM flexo type ML-CUX is a two-component MULTILAM for challenging high-power contact solutions. Its unique design optimally unites electrical and mechanical properties resulting in an excellent current-carrying capacity combined with high flexibility and easy assembly even in plugs and sockets with large diameter. A wide spring deflection based on a stretching principle allows high tolerances and misalignment and offers pivotal advantages for the use and fabrication of contact solutions. The ML-CUX fulfills customer requirements regarding compactness, high power density and reduction of Total Costs of Ownership (TCO). It guarantees long-lasting, reliable and low-loss energy transfer.
ML-CUX with high current carrying capacity and big tolerance compensation for high demands and compact solutions. Quick and easy assembly, versatile and cost-saving.
MULTILAM flexo |
ML-CUX |
---|---|
Diameter range |
> 40 mm |
Width |
18.7 mm |
Rated current |
up to 240 A/cm |
Short circuit current (1s) |
up to 4400 A/cm |
Peak current withstand |
up to 11200 A/cm |
Mating cycles |
10 000 |
Working temperature |
150°C |