Power Grid - Medium, High Voltage

Connections inside the power grid are subject to highest demands: In large power transmission and distribution systems, electrical contacts have enabled power transmission between the point of generation and the consumer over many decades. Stäubli’s MULTILAM technology and products furthermore guarantee an extremely reliable and efficient power transmission and thus contribute to a safe and uninterrupted power supply. Lowest resistance, highest current capacity even in the event of short circuits, as well as 10.000 and more switching cycles characterize the MULTILAM in power grid applications like in switchgears, circuit breakers, disconnectors, gas insulated lines, transformers and many more. The outstanding performance of MULTILAM technology is key to reliability, high efficiency and low total cost of ownership.

Product finder

Reset Filter

Advanced technology

MULTILAM Technology