Jacquard weaving

High performance Jacquard weaving production

Stäubli’s extensive range of Jacquard weaving machinery has a wide variety of applications for those requiring excellent weaving quality and high-production output. Applications include flat fabrics, terry, carpeting, velvets, narrow fabrics and technical fabrics in 3D-weaving. A wide range of formats is available from 64 to 51,200 hooks (combining two Jacquard machines). Maximum performance can be achieved by choosing Stäubli’s custom configured Jacquard harnesses.

Stäubli proven technology meets the highest Jacquard weaving standards for precision, weaving speed and durability. Consequently, thousands of Stäubli Jacquard machines are in daily operation in mills around the world.

CX 172 / CX 182

Stäubli electronic Jacquard machine CX 172 for weaving-in custom labelling on selvedges in all flat fabrics, terry cloth and technical weaves.

Electronic Jacquard machines, up to 192 hooks, for labelling on selvedges and on fabrics, to enhance the value of a woven fabric and to prevent counterfeiting.

Solutions for name selvedges

UNIVALETTE

Stäubli electronic Jacquard machine UNIVALETTE is ideal for weaving labeling and logos on selvedges and in all flat fabrics, terry cloth and technical weaves, up to 96 hooks.

Electronic Jacquard machine for weaving complex articles with names and patterns on selvedges and fabric in a wide variety of applications, up to 96 hooks.

Solutions for name selvedges

LX 12 / LX 32 / LX 62

Stäubli electronic Jacquard machines LX 12, LX 32 and LX 62 for weaving narrow fabrics on all types of needle loom: labels, decorative ribbons, belts for technical requirements, trimmings or elastic ribbons for lingerie.

Electronic Jacquard machines for weaving narrow fabrics such as ribbons and labels on all types of needle loom, up to 896 hooks.

Solutions for ribbons and labels

SX

Stäubli electronic Jacquard machine SX for weaving flat fabrics,  terry cloth, upholstery, tapestry, silk fabric, apparels or seat covers, and technical fabrics on all types of air jet, rapier and water jet weaving machines.

Electronic Jacquard machine is ideal for weaving flat fabrics, terry cloth and technical fabrics on all types of air jet, rapier and water jet machines, up to 2,688 hooks.

Discover standard Jacquard

LX / LXL / LXXL

Stäubli electronic Jacquard machine LX for weaving flat fabrics, terry cloth, upholstery, tapestry, silk fabric, dress materials or seat covers, as well as technical items and airbags, on all types of air-jet, rapier and water jet looms.

Electronic Jacquard machines are ideal for weaving flat fabrics, terry cloth and technical fabrics on all types of air jet, rapier and water jet machines, up to 25,600 hooks.

Discover high-speed Jacquard

SX V / LX V / LXL V

Stäubli electronic Jacquard machine LX V for velvet weaving

Electronic Jacquard machines for producing excellent result in velvet fabrics, up to 14,336 hooks.

Solutions for Jacquard velvet

LX 2493

LX 2493 Jacquard machine is very robust, wear-resistant and most suitable for carpet, velour, technical textile weaving machines.

Electronic Jacquard machine is ideal for weaving carpet, velvet and technical fabrics on all types of weaving machines, up to 8,448 hooks, with 3-position modules.

Solutions for heavy fabrics

UNIVAL 100

Stäubli Jacquard machine Unival100 is suitable for producing all flat fabrics, terry cloth, technical fabrics and carbon fiber fabrics.

Jacquard machine free of mechanical constraints, for the most sophisticated technical fabrics in 3D weaving.

Solutions for 3D weaving

Jacquard harnesses

Stäubli Jacquard harness has between 2000 and 40000 harness cords, with weaving width up to 5 meters, depending on the application.

Stäubli high quality harnesses and harness accessories make the perfect link between the Jacquard machine and the warp threads of the weaving machine.

Discover Jacquard harnesses