Sensitive environments Aseptic

Stericlean industrial robot range

our Sales Team

Our customers as well as leading pharmaceutical companies trust in our solution. This gave our engineers a leg up when adapting our well-known range of industrial Cleanroom robots to new hydrogen peroxide decontamination standards. Our complete range of Stericlean robots meets the most stringent requirements for pharmaceutical and cleanroom applications.

6 axis Stericlean robots

Stäubli TX2-90 Stericlean (Aseptic) industrial robot
  • Reach: 515 mm - 2594 mm
  • Maximum payload: 2.3 kg - 150 kg
  • Repeatability: ± 0.02 mm - ± 0.1 mm
  • Fully H₂O₂ resistant
  • GMP: grade A
More info

SCARA Stericlean robots

SCARA TS2 Stericlean robot (Aseptic environment)
  • Reach: 460 mm - 1000 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.01 mm - ± 0.02 mm
  • Stroke: 200 mm (400 mm optional)
  • Fully H₂O₂ resistant
  • GMP: grade A
More info
Focus

Medical and pharmaceutical industries

Benefits and advantages of Stericlean robotic arms for aseptic processes.