Sensitive environments Electronics

ESD compliant robot range

our Sales Team

Our ESD robot range meets all the requirements of the electronics industry. Our 4 and 6 axis robots are designed to prevent electrostatic discharges in order to safely handle electronic components and can operate in EPA (ESD protected area) for various applications such as PCB assembly, any kind of part inspection or testing and packaging of electronic consumer goods.

6 axis ESD robots

Stäubli TX2-90 ESD industrial robot
  • Reach: 515 mm - 2594 mm
  • Maximum payload: 2.3 kg - 150 kg
  • Repeatability: ± 0.02 mm - ± 0.1 mm
More info

SCARA ESD robots

SCARA TS2 ESD compliant robot (Electronics environment)
  • Reach: 460 mm-o 1000 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.01 mm - ± 0.02 mm
  • Stroke: 200 mm (400 mm optional)
More info

FAST picker TP80 ESD robot

Stäubli AG - sensitive-environments-TP80-4-axis-robotic-profil-ESD-tim-2x-65660-jpg-orig.jpg
  • Reach: 800 mm
  • Maximum payload: 1 kg
  • Repeatability: ± 0.05 mm
  • Stroke: 100 mm (200 mm optional)
More info
Focus

Electronics industry

ESD robots are designed to prevent electrostatic discharges in order to safely manufacture and handle electronic components