Sensitive environments Cleanroom

Cleanroom industrial robot range

Our Cleanroom robots have been developed specifically to meet the requirements of clean environments. All robots are ISO class 2 (SCR) or class 4 (CR) certified for use in semiconductor, biotechnology, pharmaceutical, medical and other industries.

6 axis Cleanroom robots

Stäubli TX2-90 Cleanroom industrial robot
  • Reach: 670 mm - 2010 mm
  • Maximum payload: 5 kg - 34 kg
  • Repeatability: ± 0.02 mm - ± 0.05 mm
  • GMP: grade A
  • ISO class: 2 - 4
More info

SCARA Cleanroom robots

SCARA TS2 Cleanroom robot
  • Reach: 460 mm - 1000 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.01 mm - ± 0.02 mm
  • Stroke: 200 mm (400 mm optional)
More info
Focus

Clean environment

Cleanroom robots are ideally suited for applications in environments that require very low particle emissions such as pharmaceutical, medical or semiconductors industries.