Products CombiTac direqt

Modules

Contact CombiTac Team

CombiTac direqt contacts are designed to ensure easy and fast assembly, and a reliable solid performance up to 10,000 mating cycles.

Various power, signal and pneumatic contacts can be placed into carriers without the use of tools, while the corresponding carriers are coded to ensure correct polarity during manual insertion into frames.  

Power modules

Ø 10 mm - up to 350 A 

Stäubli AG - CT-Products-direqt-10mm-tim-2x-68342-jpg-orig.jpg

Power modules, MULTILAM Technology, IP2X protection on pin and socket side, tool-free insertion in carriers, 35 - 95 mm² conductors (AWG 1/0 - 3/0)

Contact carriers Ø 10 mm

Ø 7 mm - up to 120 A

Stäubli AG - CT-Products-direqt-7mm-tim-2x-68345-jpg-orig.jpg

Power modules, MULTILAM Technology, IP2X protection on pin and socket side, tool-free insertion for 6 - 25 mm² conductors (AWG 10 - 4)

Contact carriers Ø 7 mm

Ø 3 mm - up to 31 A

Stäubli AG - CT-Products-direqt-3mm-tim-2x-68348-jpg-orig.jpg

Power modules, IP2X protection on socket side, PE contacts, tool-free insertion in carriers for 2.5 - 4 mm² conductors (AWG 12 - 14). Socket carriers with protective wall.

Contact carriers Ø 3 mm
Signal modules

Ø 1.5 mm - up to 14 A

Stäubli AG - CT-Products-direqt-1-5mm-tim-2x-68351-jpg-orig.jpg

Signal modules tool-free insertion, for 0.75 - 1.5 mm² conductors (AWG 16 - 18), 5-pole contact carriers. Socket carriers with protective wall.

Contact carriers Ø 1.5 mm

Ø 1 mm - up to 5 A

Stäubli AG - CT-Products-direqt-1mm-tim-2x-68354-jpg-orig.jpg

Signal modules, tool-free insertion in frames, for 0.14 - 0.75 mm² conductors, 26-, 24- and 7-pole carriers. Socket carriers with protective wall.

Contact carriers Ø 1 mm

Last Mate First Break modules

Last Mate First Break direqt module

CombiTac connection status monitoring,10’000 mating cycles, crimp termination, for 0.14 – 0.75 mm² conductors (AWG 18 – 26).

Contact carriers LMFB
Pneumatic modules

Pneumatic modules

Stäubli AG - CT-Products-direqt-pneumatic-tim-2x.jpg

Pneumatic modules with or without shut-off valve, preassembled, max. 15 bar pressure, 4 mm and 6 mm

Pneumatic modules