SAFETY BREAKAWAY COUPLINGS MARINE

Safety breakaway couplings for marine applications

Typically installed between two hoses, Stäubli’s breakaway couplings are characterized by its high resistance to lateral forces, making them ideally suited for marine and offshore applications. The system automatically activates and shuts off the flow in case of undue tensile load and reduce the risk of spillage to protect the environment.
The purely axial force-controlled triggering by means of breaking pins provide an optimal safety for operators and installations in the unpredictable marine environment.

MBS - Standard

Stäubli AG - MBS-marine-breakaway-tim-2x-71838-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25

More about standard breakaway coupling for marine applications

MBH - High flow

Stäubli AG - MBH-high-flow-marine-breakaway-tim-2x-71835-jpg-orig.jpg

DN (mm): from 50 to 150
Maximum allowable pressure PS (bar)*: 25

More about high flow breakaway coupling for marine applications

*depending on the model and operating conditions