Typically installed between a fixed point and a hose line, Stäubli’s industrial breakaway couplings prevent risk of spills, protect your installation and ensure operator safety on a broad range of applications requiring a secure fluid transfer.
This range offers high flow rate and two types of separation mechanisms to meet the needs of numerous industries including chemical, petrochemical, railway…
Separation occurs when force is applied axial or up to 90° (any direction) to the plane of the coupling and safety is provided thanks to an instantaneous closure of both flows.
*depending on the model and operating conditions