Medical connectors

Reliable connectors and cables for medical equipment

Stäubli medical connectors are designed for the transmission of body action voltages (leading away from the patient, e.g. for ECG or heart monitor). 
Stäubli's proven MULTILAM Technology stands for the reliable and safe connection required for medical equipment.
The metal and plastic parts of the connectors are suitable to be sterilized at temperatures of 134°C, allowing the safe use in the medical industry.

Product overview

  • Panel-mount sockets
  • Sockets and plugs for self-assembly
  • Connecting leads
     

Technical specifications

  • Contact size 1,5 and 2,0 mm
  • Sterilizable up to 134 °C
  • Gold-plated contacts