The MULTILAM torsio family comprises several types of MULTILAM, similar to the “lineo” family. These types are one-component MULTILAM having a different spring principle. Their spring properties result from torsion zones in the louvered strip creating a resilient connection between the strip and single louver. They provide a permanent and adequate contact force and result together with the short current path of each louver in higher current-carrying capacities. Thanks to the wide selection of MULTILAM torsio types, a broad range of requirements can be addressed easily.
Benefits
Key features
Design
MULTILAM torsio |
various types |
---|---|
Diameter range |
> 3.5 mm |
Width |
min. 11 / max. 26 mm |
Rated current of one louver |
up to 45 A of one louver |
Short circuit current (1s) |
up to 1700 A of one louver |
Peak current withstand |
up to approx. 6500 A of one louver |
Mating cycles |
up to 10 000 |
Working temperature |
180°C |