ElectroMate is a flat contact element used for high-current transmission with busbars in indoor installations. Four MULTILAM integrated in a round disc guarantee the best possible contact with minimal contact resistance. The ElectroMate is mounted between busbars which are bolted together. It serves as a dynamic rotary contact for the positioning of equipment parts. ElectroMate can be used in straight, angled and “T” bolted busbar systems as static contact.
Benefits
Key features
Design
ElectroMate |
disc |
---|---|
Dimension outer/inner |
38.5 / 12.5 mm |
Rated current dynamic |
250 A |
Rated current static |
600 A |
Short circuit current dynamic (1s) |
5 000 A |
Short circuit current static (1s) |
10 000 A |
Max. operating temperature |
150 °C |