Modular connector system

CombiTac uniq - plug into customization

Contact CombiTac Team

Configure your own CombiTac

CombiTac connectors are the expert choice for applications that require all-in-one space saving modular connectors. These connectors must reach high voltage and current levels, and include high mating cycle contacts guaranteeing long-life performance under the most demanding mechanical and environmental conditions.

  • 100% customizable
  • All-in-one space saving modular connectors
  • Guaranteed long-life performance for most demanding mechanical and environmental conditions
  • 100,000 mating cycles
  • High power up to 300 A
  • Power, signal, data, thermocouple, coaxial, fiber optic, fluid, and pneumatic
Stäubli AG - CT-Overview-Modular-pim-2x-48233-jpg-orig.jpg
Modular system

Each CombiTac uniq connector includes individual contact modules which are configured in a single adjustable size frame or housing.

Stäubli AG - CT-Concept-Customizable-pim-2x-48430-jpg-orig.jpg
100% customizable

100% customizable modular connectors, with A-Z design support worldwide and delivered with or without cable pre-assembly.

Stäubli AG - CT-Concept-Ccntacts-pim-2x-48433-jpg-orig.jpg
Types of contacts

CombiTac contact types include power up to 300 A and 5 kV, high density signals, 10 Gbit Ethernet and coaxial, fiberoptic, thermocoupling, leakage-free fluid, and pneumatic (15 bar).

Stäubli AG - CT-Concept-Mating-Cyles-pim-2x-48436-jpg-orig.jpg
Long-life solution

100,000 mating cycles combined with high resistance against shock and vibrations guarantee a long-life solution and minimum service costs.

Read more Stäubli AG - CT-Footer-Services-dim-1-3-2x-65706-jpg-orig.jpg

Services

As a solutions provider, Stäubli Electrical Connectors offers you a number of professional services, design consultation, and supply of tailored solutions.

Read more Stäubli AG - CT-Footer-Applications-dim-2-3-2x-65709-jpg-orig.jpg

Applications

Modular CombiTac connectors are ideal for General Industry applications in automotive manufacturing and testing, railway, e-mobility, transport, aerospace, and also serve many applications in healthcare, food and packaging, energy, and broadcasting. 

Read more Stäubli AG - CT-Footer-Configurator-dim-2-3-2x-65712-jpg-orig.jpg

Configurator

Our one-of-a-kind intuitive online configurator allows you to quickly and easily build your own personalized CombiTac step-by-step.

Read more Stäubli AG - CT-Footer-success-dim-1-3-2x-65715-jpg-orig.jpg

Success stories

The added value for our customers is the focus of our actions and makes us your preferred reliable partner worldwide.