Contact

Stäubli contacts around the world

Close customer proximity is a foundation of our business philosophy, whether for sales, after sales, technical support or training. Below is contact information, by division, for Stäubli units in 29 countries in Asia, the Americas and Europe. You may also get in touch with one of our distributors, partners or agents in 50 countries worldwide.

Select a division and a country to see the appropriate contacts.

Afghanistan

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Algeria

AC.MA.TEX. sarl
Fluid Connectors
40, Rue Bouderbala Hamidet
Ouled Fayet
DZ-Alger / Algeria
Sales
Phone: +213 23 280 052 Fax: +213 23 280 054 E-mail contact
Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Angola

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 2
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact
Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Argentina

Aslanoglou Distribitions SRL
Fluid Connectors
Tucuman 1452, 3 Piso OF 7.
Capital Federal – CP 1118
Buenos Aires - Argentina
Sales
Phone: +54 911 3113 7611 E-mail contact
Idur S.A.
Electrical Connectors
Mr. Rodolfo J. Braun
Av. Sucre 2074 – 1° Piso – Of. 5
1643 Beccar, Prov. Bs. As. / Argentina
Sales
Phone: +54 11 4719 5972 E-mail contact

Armenia

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 5
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact
Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Australia

Comtec Australia
Fluid Connectors
38 / 20-28 Maddox Street
Alexandria, NSW 2015
Sales
Phone: +61 1300 768 826 E-mail contact
DKSH Australia Pty. Ltd.
Electrical Connectors
Mr. Mathew Hantzipavlis
14-17 Dansu Court
3803 Hallam Vic / Australia
Sales
Phone: +61 3 9554 6666 Fax: +61 3 9554 6677 E-mail contact

Austria

Stäubli Tec-Systems GmbH
Fluid Connectors
Theodor-Schmidt-Str. 25
Postfach 10 10 37
DE-95410 Bayreuth / Germany

Contact sales eastern Austria:
Johann Wieser
Phone +43 664 4565710

Contact sales western Austria:
Wolfgang Kapeller
Phone +43 664 3509720
Sales
Phone: +49 921 883-0 Fax: +49 921 12070 E-mail contact
Stäubli Electrical Connectors Handelsges. m.b.H.
Hauptplatz 3b
3452 Heiligeneich / Austria
Sales
Phone: +43 2275 5656 Fax: +43 2275 5656 4 E-mail contact

Azerbaijan

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 5
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact
Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Bahrain

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 1
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact
Stäubli Electrical Connectors AG Headquarters
General Industries
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact
Stäubli Sanayi Makine ve Aksesuarlari Ticaret Ltd. Sti
Electrical Connectors
Alternative Energies
Istanbul Tuzla Organize Sanayi Bölgesi
Tepeören Mahallesi, 9.Cadde No: 3
Tuzla
34956 Istanbul / Turkey
Sales
Phone: +90 216 564 88 00 E-mail contact

Bangladesh

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 2
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact
Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Belarus

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 5
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact
Stäubli Russia / OOO «Stäubli RUS»
Electrical Connectors
Pulkovskoe shosse 28A
RU-196158 Saint Petersburg / Russia
Sales
Phone: +7 812 622 17 73 Fax: +7 812 622 17 74 E-mail contact

Belgium

Stäubli Benelux
Fluid Connectors
Meensesteenweg 407-409
BE-8501 Bissegem / Belgium
Sales
Phone: +32 56 36 40 03 Fax: +32 56 36 41 10 E-mail contact
Stäubli Benelux N.V.
Electrical Connectors
Meensesteenweg 407-409
8501 Bissegem / Belgium
Sales
Phone: +32 56 36 41 00 Fax: +32 56 36 41 10 E-mail contact

Bhutan

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Bolivia

Stäubli Corporation
Fluid Connectors
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact
Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Bosnia and Herzegovina

Stäubli Systems, s.r.o.
Fluid Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +386 31 388 793 E-mail contact
Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Brazil

Stäubli Comércio, Importação, Exportação e Representações Ltda.
Rua Henri Dunant, 137 - Conj. D
BR-04709-110 São Paulo-SP / Brazil
Sales
Phone: +55 11 2348 7438 E-mail contact
After Sales
Phone: +55 11 2348 7417 E-mail contact
Training
Phone: +55 11 2348 7417 E-mail contact

British Virgin Islands

Stäubli Electrical Connectors Ltd.
Stäubli House, Presley Way, Crownhill
MK8 0ES Milton Keynes / United Kingdom
Sales
Phone: +44 1908 265 544 Fax: +44 1908 262 080 E-mail contact

Brunei

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Bulgaria

Stäubli Systems, s.r.o.
Fluid Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +359 894 448 439 E-mail contact
Stäubli Systems, s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +359 894 448 439 E-mail contact
Stäubli Romania
Electrical Connectors
Str. Turturelelor Nr.11A, etaj IV,
birou 20, 21, sector 3
Phoenicia Business Center
030881 BUCUREŞTI / Romania

Bulgaria: +359 894 448 439
Sales
Phone: +40 374 04 04 94 Fax: +40 314 28 26 17 E-mail contact

Cambodia

Staubli (Thailand) Co., Ltd.
Fluid Connectors
33/4, The 9th Towers
Grand Rama 9
24th Floor, TNA 02-03,
Rama 9 Rd.,
Huay Kwang Sub-District, Huay Kwang District,
Bangkok 10310, Thailand
Sales
Phone: +66 2 168 1424 Fax: +66 2 168 1427 E-mail contact
After Sales
Phone: +66 2 168 1424 Fax: +66 2 168 1427 E-mail contact
Staubli (Thailand) Co., Ltd.
Electrical Connectors
33/4, The 9th Towers Grand Rama 9,
24th Floor, TNA 02-03, Rama 9 Road,
Huay Kwang Sub-District, Huay Kwang District,
Bangkok 10310 / Thailand
Sales
Phone: +66 2 168 14 24 Fax: +66 2 168 14 27 E-mail contact

Canada

Stäubli Electrical Connectors, Inc.
U.S. Headquarters
100 Market Street
US-95492 Windsor CA / United States
Sales
Phone: +1 707.838.0530 Fax: +1 707.838.2474 E-mail contact
Stäubli Corporation
Fluid Connectors
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan, SC / United States
Sales
Phone: +1 864.433.1980 Fax: +1 864.486.5498 E-mail contact

Chile

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 6
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 67 97 Fax: +33 4 50 65 60 69 E-mail contact
Idur Representaciones S.A.
Electrical Connectors
Mr. Federico Hahn
Av. Las Condes 9460 Of 605
Las Condes
Santiago de Chile / Chile
Sales
Phone: +56 2 475 1500 Fax: +56 2 418 8850 E-mail contact

China

Stäubli (Hangzhou) Mechatronic Co., Ltd.
Fluid Connectors
No. 123 Wei Ken Street,
Hangzhou Economic & Technological Development Zone
CN-310018 Hangzhou / China
Sales
Phone: +86 40066 70066 Fax: +86 571 8691 2522 E-mail contact
After Sales
Phone: +86 40066 70076 Fax: +86 571 8691 2522 E-mail contact
Training
E-mail contact
Stäubli (Hangzhou) Mechatronic Co., Ltd.
Electrical Connectors
No. 123 Wei Ken Street,
Hangzhou Economic & Technological Development Zone
CN-310018 Hangzhou / China
Sales
Phone: +86 40066 70066 Fax: +86 57186 912522 E-mail contact
After Sales
Phone: +86 40066 70066 Fax: +86 57186 912522 E-mail contact
Training
E-mail contact

Christmas Island

Staubli Singapore Pte. Ltd.
Electrical Connectors
215 Henderson Road #01-02
Henderson Industrial Park
SG-159554 / Singapore
Sales
Phone: +65 626 609 00 Fax: +65 626 610 66 E-mail contact

Colombia

Stäubli Corporation
Fluid Connectors
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact
Erasmus Ltda.
Electrical Connectors
Mrs. Lucero Mantilla
Diagonal 40 A No 18 - 09
Bogotá D.C. / Columbiada.
Sales
Phone: +57 1 486 40 30, 31-39 Fax: +57 1 486 40 30 E-mail contact

Costa Rica

Stäubli Corporation
Fluid Connectors
201 Parkway West
Hillside Park
PO Box 189
US-29334 Duncan SC / United States
Sales
Phone: +1 864.486.5455 Fax: +1 864.486.5495 E-mail contact
Stäubli Electrical Connectors AG
Headquarters
Stockbrunnenrain 8
Visitors : Paradiesrain 9
CH-4123 Allschwil / Switzerland
Sales
Phone: +41 61 306 55 55 Fax: +41 61 306 55 56 E-mail contact

Croatia

Stäubli Systems, s.r.o.
Fluid Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +386 31 388 793 E-mail contact
Stäubli Systems, s.r.o.
Electrical Connectors
Hradecká 536
CZ-53009 Pardubice / Czech Republic
Sales
Phone: +386 31 388 793 E-mail contact

Cuba

Stäubli Faverges SCA
International Sales Coordination
Fluid Connectors
Export zone 6
Place Robert Staubli
FR-74210 Faverges-Seythenex / France
Sales
Phone: +33 4 50 65 6