Panel-mount socket SLB4-F...
Stäubli AG - socket-SLB4-F-tim-2x-49792-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass. The socket is screwed into pre-drilled panels of plastic, metal, etc.
Connection: Flat connecting tab.

Order No.

Type

Rated voltage/current

Connection

23.3000-*

SLB4-F

1000 V, CAT III / 24 A

Flat connecting tab

4.8 mm × 0.8 mm

Au

49.7044-*

SLB4-F/N-X

1000 V, CAT III / 24 A

Flat connecting tab

4.8 mm × 0.8 mm

Ni

23.3060-*

SLB4-F6,3

1000 V, CAT III / 32 A

Flat connecting tab

6.3 mm × 0.8 mm

Au

49.7046-*

SLB4-F6,3/N-X

1000 V, CAT III / 32 A

Flat connecting tab

6.3 mm × 0.8 mm

Ni

Click on the Order No. to open the dedicated data sheet.