Screw-in adapter LB4-G/M4
Stäubli AG - screw-in-adapter-LB4-G-M4-tim-2x-51542-jpg-orig.jpg

Insulated, with external thread for screw connection to threaded holes. Machined brass. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Thread

23.0280-*

LB4-G/M4

600 V, CAT II / 32 A

M4

Ni