Test lead LK4...X
Stäubli AG - test-leads-LK4-X-tim-2x-48888-jpg-orig.jpg

Highly flexible, with stackable Ø 4 mm MULTILAM plugs on both ends.

Order No.

Type

Rated voltage/current

Lead

28.0116-*

LK410-X

30 VAC / 19 A

60 VDC / 19 A

PVC    1 mm²

Ni

28.0119-*

LK425-A/X

30 VAC / 32 A

60 VDC / 32 A

PVC    2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.