High-frequency measurement

Touch-protected passive probes

Oscilloscope probes in compact design

Isoprobe IV – 10:1

Stäubli AG - Isoprobe-IV-10-1-tim-2x-51743-jpg-orig.jpg

Safety high-frequency 10:1 test probe of compact design. With wide frequency range combined with low input capacitance.

More info

Isoprobe IV – 100:1

Stäubli AG - Isoprobe-IV-100-1-tim-2x-51746-jpg-orig.jpg

Safety high-frequency 100:1 test prob of compact design. Highly flexible PVC-insulated coaxial connecting lead with BNC plug.

More info

SET Isoprobe IV – 10:1 / 100:1

Stäubli AG - Set-Isoprobe-IV-10-1-tim-2x-51749-jpg-orig.jpg

The sets Isoprobe IV - 10:1 / 100:1 contain accessories to meet the needs of a professionally equipped electronics technician.

More info
Touch-protected Passive Oscilloscope Probes Isoprobe II and Probe Sets

Isoprobe II – 1:1

Stäubli AG - Isoprobe-II-1-1-tim-2x-51764-jpg-orig.jpg

Safety high-frequency test probe with highly flexible PVC-insulated coaxial connecting lead with BNC plug.

More info

SET Isoprobe II – 1:1

Stäubli AG - Set-Isoprobe-II-1-1-tim-2x-51767-jpg-orig.jpg

Test probe set, consisting of safety high-frequency test probe Isoprobe II - 1:1 and accessories.

More info

Isoprobe II – 10:1 ECO

Stäubli AG - Isoprobe-II-10-1-ECO-tim-2x-51770-jpg-orig.jpg

Safety high-frequency 10:1 test probe highly flexible PVC-insulated coaxial connecting lead with BNC plug.

More info

SET Isoprobe II – 10:1 ECO

Stäubli AG - Set-Isoprobe-II-10-1-ECO-tim-2x-51773-jpg-orig.jpg

The basic set Isoprobe II - 10:1 ECO includes a basic set of accessories for effecting safe and accurate high-frequency measurements.

More info

Isoprobe II – 10:1 HF

Stäubli AG - Isoprobe-II-10-1-HF-tim-2x-51779-jpg-orig.jpg

Safety high-frequency 10:1 test probe highly flexible PVC-insulated coaxial connecting lead with BNC plug.

More info

SET Isoprobe II – 10:1 HF

Stäubli AG - Set-Isoprobe-II-10-1-HF-tim-2x-51782-jpg-orig.jpg

Test probe set with extensive range of accessories for the needs of the professionally equipped test engineer

More info

Isoprobe II – 10:1 HS

Stäubli AG - Isoprobe-II-10-1-HS-tim-2x-51785-jpg-orig.jpg

Safety high-frequency 10:1 test probe highly flexible PVC-insulated coaxial connecting lead with BNC plug.

More info

SET Isoprobe II – 10:1 HS

Stäubli AG - Set-Isoprobe-II-10-1-HS-tim-2x-51788-jpg-orig.jpg

Test probe set with an extensive range of accessories, suitable for users like electric power engineers.

More info

Isoprobe II – 10:1 – 2,5

Stäubli AG - Isoprobe-II-10-1-2-5-tim-2x-51791-jpg-orig.jpg

Safety high-frequency 10:1 test probe with a long, highly flexible PVC-insulated coaxial connecting lead with BNC plug.

More info

SET Isoprobe II – 10:1 – 2,5

Stäubli AG - Set-Isoprobe-II-10-1-2-5-tim-2x-51794-jpg-orig.jpg

Test probe set, consisting of safety high-frequency test probe Isoprobe II - 10:1 - 2,5 and accessories.

More info

Isoprobe II – 100:1

Stäubli AG - Isoprobe-II-100-1-tim-2x-51797-jpg-orig.jpg

Safety high-frequency 100:1 test probe for safe measurements at high voltages. With highly flexible PVC-insulated coaxial connecting lead with BNC plug.

More info

SET Isoprobe II – 100:1

Stäubli AG - Set-Isoprobe-II-100-1-tim-2x-51800-jpg-orig.jpg

Test probe set for safe measurements at high voltages.

More info
Touch-protected Passive Oscilloscope Probes Isoprobe III and Probe Sets

Isoprobe III – 10:1 ECO

Stäubli AG - Isoprobe-III-10-1-ECO-tim-2x-51803-jpg-orig.jpg

Safety high-frequency 10:1 test probe. Highly flexible PVC-insulated coaxial connecting lead with BNC plug with integrated compensation unit.

More info

SET Isoprobe III – 10:1 ECO

Stäubli AG - Set-Isoprobe-III-10-1-ECO-tim-2x-51806-jpg-orig.jpg

The basic set Isoprobe III - 10:1 ECO includes a basic set of accessories for effecting safe and accurate high-frequency measurements.

More info

Isoprobe III – 10:1 HF

Stäubli AG - Isoprobe-III-10-1-HF-tim-2x-51809-jpg-orig.jpg

Safety high-frequency 10:1 test probe with wide frequency range combined with low input capacitance.

More info

SET Isoprobe III – 10:1 HF

Stäubli AG - Set-Isoprobe-III-10-1-HF-tim-2x-51812-jpg-orig.jpg

The Isoprobe III - 10:1 HF set with an extensive range of accessories meets the needs of the professionally equipped electronic engineer.

More info

Isoprobe III – 10:1 HS

Stäubli AG - Isoprobe-III-10-1-HS-tim-2x-51815-jpg-orig.jpg

Safety high-frequency 10:1 test probe. Highly flexible PVC-insulated coaxial connecting lead with BNC plug with integrated compensation unit.

More info

SET Isoprobe III – 10:1 HS

Stäubli AG - Set-Isoprobe-III-10-1-HS-tim-2x-51818-jpg-orig.jpg

The particularly comprehensive accessories of the set Isoprobe III - 10:1 HS include, among others, two jaw clips for applications such as test connections to busbars.

More info

Isoprobe III – 10:1 – 2,5

Stäubli AG - Isoprobe-III-10-1-2-5-tim-2x-51821-jpg-orig.jpg

Safety high-frequency 10:1 test probe. Highly flexible PVC-insulated coaxial connecting lead with BNC plug with integrated compensation unit.

More info

SET Isoprobe III – 10:1 – 2,5

Stäubli AG - Set-Isoprobe-III-10-1-2-5-tim-2x-51824-jpg-orig.jpg

Test probe set, consisting of safety high-frequency test probe Isoprobe III - 10:1 - 2,5 and accessories.

More info

Isoprobe III – 100:1

Stäubli AG - Isoprobe-III-100-1-tim-2x-51827-jpg-orig.jpg

Safety high-frequency 100:1 test probe for safe measurements at high voltages.

More info

SET Isoprobe III – 100:1

Stäubli AG - Set-Isoprobe-III-100-1-tim-2x-51830-jpg-orig.jpg

Test probe set for safe measurements at high voltages.

More info
High-pass Oscilloscope Probe: Isoprobe III-HP

Isoprobe III – HP

Stäubli AG - Isoprobe-III-HP-tim-2x-51833-jpg-orig.jpg

Safety high-frequency oscilloscope probe with an integrated high-pass filter.

More info

SET Isoprobe III – HP

Stäubli AG - Set-Isoprobe-III-HP-tim-2x-51836-jpg-orig.jpg

The set Isoprobe III - HP contains accessories to meet the needs of a professionally equipped test engineer.

More info