Dry Disconnect Couplings Thermal Management

Symmetrical full flow cooling coupling TDU

Applications

Connections for cooling of electronic equipment, in use in super computer, data center, telecommunications…

  • Thermoregulation
  • Broadcasting
  • Water cooling unit (chiller)
  • Rear door
  • Heat exchanger
our Sales Team

The TDU 24 is a symmetrical coupling that ensures a direct flow of fluid for an optimal flow rate and pressure drop ratio of cooling applications. The specific locking system is independent of the fluid stream and allows the connection even if one side is under pressure.

Safety is ensured by the valves that can only be opened when both coupling halves are fully connected.

Technical specifications

  • Nominal diameter DN (mm): 24
  • Maximum allowable pressure PS (bar)*: 10 (145 PSI)

 

Fluids

  • All types of fluids

 

Construction

  • Mainly stainless steel

 

*depending on the model and operating conditions