Quick couplings Thermal management

Clean break quick release couplings for thermal management

Absolute tightness is vital in the liquid cooling of electronics. Stäubli's non-spill quick-release couplings are ideally suited for use in thermal management circuits and ensure reliability over long periods of time. Their compact design means that they can be incorporated seamlessly into your installation. With a variety of coupling material options and numerous seal types available, they are compatible with a wide range of coolants and temperatures. Built-in misalignment compensation on several styles makes Stäubli couplings perfect for blind mate rack connections.

Success stories

Stäubli AG - sucess-stories1-tim-2x-44978-jpg-orig.jpg

Read how our solutions have benefitted customers around the world.

More about customer experiences

SPT – Non-spill

Non-spill quick coupling with ball locking SPT/CG

DN (mm): from 05 to 25
Maximum allowable pressure PS (bar)*: 40

More about non spill connectors

SCG - Compact Non-spill

Non-spill quick coupling with colored ring SCG

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about compact connectors

SPH/BA/CG – Clean break

Non spill quick couplings with bayonet locking SPH/BA/CG

DN (mm): from 03 to 16
Maximum allowable pressure PS (bar)*: 80

More about clean break connectors

RME - Double shutoff

Double shutoff quick coupling RME for cooling circuits

DN (mm): from 06 to 25
Maximum allowable pressure PS (bar)*: 16

More about double shutoff connectors

TDU - Full flow

Stäubli AG - TDU25_TIM-69611-jpg-orig.jpg

DN (mm): 24
Maximum allowable pressure PS (bar)*: 10 

More about symmetrical full flow coupling

DAG - Automatic coupling

Stäubli AG - DAG-automatic-coupling-TIM-2x-71094-jpg-orig.jpg

DN (mm): from 03 and 06
Maximum allowable pressure PS (bar)*: 16

More about automatic locking system

CGB - Non spill

Stäubli AG - CGB-flat-face-TIM-2x-71103-jpg-orig.jpg

DN (mm): 20 and 25
Maximum allowable pressure PS (bar)*: 10

More about non spill connectors
Rackable connection solutions

CGO – Self aligning

Non-spill CGO oscillation connectors range

DN (mm) from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about self aligning connectors

CGD – Self aligning

Non-spill CGD blind mate connectors range

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about self aligning connectors
Market solutions

RME for railway

Double shutoff quick coupling RME for railway

DN (mm): from 06 to 25
Maximum allowable pressure PS (bar)*: 16

More about thermal connectors for railway

SPT for railway

Non-spill quick couplings with ball locking for railway SPT/CG

DN (mm): from 05 to 25
Maximum allowable pressure PS (bar)*: 80

More about thermal connectors for railway

SPT for motorsports

Non-spill quick release couplings for fuel lines SPT

DN (mm): from 05 to 12 mm
Maximum allowable pressure PS (bar)*: 40

More about non spill connectors for motorsports

DMR for motorsports

Full flow aluminum coupling DMR for onboard motorsports

DN (mm): from 06 to 37
Maximum allowable pressure PS (bar)*: 30

More about full flow connectors for motorsports

*depending on the model and operating conditions