quick couplings fuels

Self-service type 1 nozzle for refueling with natural gas GMV 06

applications

  • Nozzle for fast fueling of CNG vehicles at self-service stations.
our Sales Team

Ergonomic and easy to use, the GMV 06 refueling nozzles are ideal for self-service filling CNG vehicles with ANSI/CSA NGV1 and ISO14469 plug profiles. The Stäubli GMV 06 nozzles for natural gas guarantee perfect safety for operators and installations.

Technical spécifications

  • Flow rate: cv = 0.81
  • Max. working pressure*: up to 315 bar (4568 PSI)

 

Fluids

  • Natural gas

 

Construction

  • Polycarbonate crankcases and handling areas

 

Other features

  • 2 lever colors according to model:
    • blue for connection profile P 30 – B 200 - Nominal pressure 200 bar (3000 psi)
    • yellow for connection profile P 36 – B 250 - Nominal pressure 250 bar (3600 psi)
  • Storage holder with nozzle presence sensor
  • This solution is designed to be incorporated in environments in accordance with directives 2014/34/EU (ATEX) and is compliant with 2014/68/EU.

 

*depending on the model and operating conditions