Product range and applications

Modular connection solutions

Stäubli’s broad industrial expertise enables us to offer standard as well as customized solutions tailored to the specific customer needs. Meeting the requirements of various fields of application, we are specialized in developing individual, tried and tested, modular and configurable connection systems that provide you with an all-in-one solution. Our modular connectors allow the combination of all circuits: electrical power, signal, data, thermocouple, coaxial, fiber­optic, fluids, pneumatic and hydraulic.

CombiTac modular connector system

CombiTac allows individual combination of power, signal, thermocouple, coaxial, fibre optic, pneumatic, hydraulic and bus connections.
Visit us on www.combitac.com

Modular power connector MPC

For use in rolling stock, e.g. on-board power applications, traction converter and battery outputs, body to bogie and motor connection.

High mating docking systems

Meeting the requirements of automated production facilities, this range features highest reliability and over 1 million mating cycles.