Test clip GRIP-DI
Stäubli AG - Test-clip-GRIP-DI-tim-2x-51338-jpg-orig.jpg

With steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Transparent fuse holder sleeve to accept a high-rating fuse 10 mm x 38 mm.
The fuse is not supplied.

Order No.

Type

Rated voltage/current

66.9266-*

GRIP-DI

1000 V, CAT III / max. 16 A1)

Ni

1) Depends on the fuse used