Panel-mount socket LB-IF4R
Stäubli AG - socket-LB-IF4R-tim-2x-49745-jpg-orig.jpg

Insulated, Ø 4 mm, with spring-loaded MULTILAM. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels. Available with hexagonal or round nut.
Solder connection.

Order No.

Type

Rated voltage/current

Nut

23.0140-*

LB-IF4R

30 VAC / 25 A

60 VDC / 25 A

Hexagonal nut

Opt

23.0130-*

LB-IF4R

30 VAC / 25 A

60 VDC / 25 A

Round Nut

Opt

Click on the Order No. to open the dedicated data sheet.