Spring clip ZPK-45
Stäubli AG - spring-clip-ZPK-45-tim-2x-51596-jpg-orig.jpg

For the quick connection to electricity meter clips. Spring clip bent to an angle of 45°. The shaft is insulated by a shrink-on sleeve. Ø 4 mm rigid socket in insulator, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

23.0440-*

ZPK-45

600 V, CAT II / 1 A

Ni