Adapter lead XLAM-446/SC...
Stäubli AG - adapter-lead-XLAM-446-SC-tim-2x-51620-jpg-orig.jpg

Highly flexible, fully shielded adapter leads. One end with coaxial cable with touch-protected BNC male connector, other end with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

Lead

67.9800-

XLAM-446/SC

600 V, CAT II

300 V, CAT III

PVC RG58

Au Ni

67.9868-

XLAM-446/SC/SIL

600 V, CAT II

300 V, CAT III

SIL SILI-SC 0,5/1,0

Au Ni