ACCESSORIES FOR TEST AND MEASUREMENT

Test leads 2 mm and 4 mm

2 mm Programme

Test lead LK205...

Stäubli AG - test-leads-LK205-tim-2x-48867-jpg-orig.jpg

Highly flexible with stackable Ø 2 mm MULTILAM plugs on both ends.

More info

Test lead LK2-F

Stäubli AG - test-leads-LK2-F-tim-2x-48870-jpg-orig.jpg

Highly flexible with stackable Ø 2 mm hollow plugs on both ends.

More info

Test lead LK205-L

Stäubli AG - test-leads-LK205-L-tim-2x-48873-jpg-orig.jpg

Highly flexible with in-line Ø 2 mm MULTILAM plugs on both ends.

More info
2 mm Safety Programme

Test lead SLK205-K...

Stäubli AG - test-leads-SLK205-K-tim-2x-48882-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with assembled stackable Ø 2 mm MULTILAM plugs with rigid insulating sleeve on both ends.

More info

Test lead SLK205-W/L...

Stäubli AG - test-leads-SLK205-WL-tim-2x-48885-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone. One end with molded in-line Ø 2 mm MULTILAM plug with rigid insulating sleeve. The other end with molded right-angled Ø 2 mm MULTILAM plug with rigid insulating sleeve.

More info
4 mm Programme

Test lead LK4...X

Stäubli AG - test-leads-LK4-X-tim-2x-48888-jpg-orig.jpg

Highly flexible, with stackable Ø  4  mm MULTILAM plugs on both ends

More info

Test lead LK4...

Stäubli AG - test-leads-LK4-tim-2x-01-48912-jpg-orig.jpg

Highly flexible, with stackable Ø  4  mm MULTILAM plugs on both ends.

More info

Test lead FML SML

Stäubli AG - test-leads-FML-tim-2x-48915-jpg-orig.jpg

Highly flexible, with moulded stackable Ø 4 mm MULTILAM plugs on both ends.

More info

Test leads LK-4...

Stäubli AG - Test-leads-LK-4-tim-2x-93425-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs.

More info

Test leads SLK-4...

Stäubli AG - Test-leads-SLK-4-tim-2x-93428-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve on both ends.

More info

Test lead FAL

Stäubli AG - test-leads-FAL-tim-2x-48921-jpg-orig.jpg

Highly flexible, with in-line Ø  4  mm MULTILAM plugs on both ends.

More info

Test lead LK410L-41/A

Stäubli AG - test-leads-LK410L-tim-2x-48924-jpg-orig.jpg

Highly flexible, with in-line Ø 4 mm MULTILAM plugs on both ends.

More info

Coupling lead LK4...K-41/A

Stäubli AG - test-leads-LK4-K-tim-2x-48930-jpg-orig.jpg

Highly flexible, with Ø 4 mm rigid sockets on both ends.

More info

Extension lead AK410-L/B-41/A

Stäubli AG - test-leads-AK410-tim-2x-48933-jpg-orig.jpg

Highly flexible. One end with Ø 4 mm MULTILAM plug, the other end with Ø 4 mm rigid socket.

More info
4 mm Safety Programme

Test lead XZG4...

Stäubli AG - test-leads-XZG4-tim-2x-48936-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone especially suitable for connecting electrical devices not (yet) equipped with safety sockets. With stackable Ø 4 mm MULTILAM plugs on both ends with protective collar and retractable sleeve to prevent accidental touching.

More info

Test lead SLK4...-E...

Stäubli AG - test-leads-SLK4-tim-2x-48939-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve on both ends.

More info

Test lead XV...-44...

Stäubli AG - test-leads-XV44-tim-2x-48942-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve on both ends.

More info

Test lead XM...-41...

Stäubli AG - test-leads-XM41-tim-2x-48945-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends.

More info

Test lead XM...-419

Stäubli AG - test-leads-XM419-tim-2x-48948-jpg-orig.jpg

Highly flexible, with insulation in PVC, TPE, or silicone with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends. Due to the very high insulation resistance of the TPE insulation, the test lead XMT-419 is excellently suited for measuring high resistances.

More info

Fused test lead XSM...-419

Stäubli AG - test-leads-XSM-419-tim-2x-48957-jpg-orig.jpg

The test leads with integrated high breaking capacity fuses are designed for 1000 V, CAT IV in accordance with IEC/EN 61010-031 and allow for the use of Ø 4 mm standard safety probes and test clips for fuse-protected measurements.

More info

Test lead XZG410-L

Stäubli AG - test-leads-XZG410-L-tim-2x-48960-jpg-orig.jpg

Highly flexible, with insulation in PVC. One end with stackable Ø 4 mm MULTILAM plug with protective collar and retractable sleeve, and the other end with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve.

More info

Extension lead XK...-414

Stäubli AG - test-leads-XK414-tim-2x-48963-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone. One end with Ø 4 mm MULTILAM plug with rigid insulating sleeve, the other end with Ø 4 mm rigid socket with rigid insulating sleeve.

More info

Test lead XM...-484

Test lead XM...-484

Highly flexible, with insulation in PVC or silicone. One end with in-line Ø  4  mm MULTILAM plug with rigid insulating sleeve. The other end with right-angled Ø  4  mm MULTILAM plug with rigid insulating sleeve.

More info