Railway Compressed air

Quick coupling for pressure point and leveling tests RBE

With our RBE quick couplings, high performance equals absolute safety. The design of these couplings also delivers time savings, thanks to quick, automatic connections and disconnections. A raised push button allows easy handling. Three versions are available: RBE for pressure point tests, RBE V1 for leveling tests, and RBE V2 for pressure point and leveling tests.

Technical specifications

  • Nominal diameter DN (mm): 03 and 06
  • Maximum allowable pressure*: 10 bar (145 PSI)


  • Compressed air


  • Body: Mainly stainless steel and treated brass
  • Protector: elastomer

Other features

  • Protective dust cap provides sealing against particles
  • Elastomer protector available, depending on installation (internal or external)
  • Plug profile complies with ISO 6150 standards

*depending on the model and operating conditions