June 11, 2024


intersolar Europe │ June 19 - 20, 2024

Connections for safe and sustainable energy solutions

Intersolar, Munich: From June 19 to 21, Stäubli presents its comprehensive solutions for safe renewable energy applications such as power generation, -transmission and storage, automated manufacturing and charging of vehicles for carbon-neutral transportation in hall A4 at booth 560.

The market leader and pioneer for photovoltaic connectors is showcasing its full product and service portfolio based on quality components for the DC wiring in solar plants. More than 50% of the global PV capacity has been connected with its Original MC4 cable couplers.

Comprehensive offering in the energy supply chain

Along the energy supply chain in renewable energy, the globally acting manufacturer of Swiss origin also presents high-speed robots for PV cell and module manufacturing. More than 10.000 Stäubli robots are installed worldwide in PV factories for efficient production. For power transmission and energy storage systems Stäubli has a long history of experience in providing a large range of most reliable connection solutions for durable operations. In the area of end-use, Stäubli also supports carbon-neutral transportation with manual and automatic charging connection solutions. Especially in industrial transportation such as port logistics or heavy-duty vehicles in mining, the Stäubli charging solutions stand out with safe and quick charging features and high voltage power transmission.

New products for safe energy transition

As an expert in performant and reliable electrical connection solutions and with long-standing expertise in the photovoltaic industry, Stäubli is committed to providing quality products and services for a safe energy transition. Following its pioneering role in the photovoltaic market and the technology leadership of its company strategy, Stäubli now presents a new MC4 PV connector for solar projects up to DC 2000 V. The new MC4-Evo 2000 combines the proven features of the Original MC4 and MC4-Evo 2, is mateable with all products of the Stäubli Original MC4 product portfolio and proves its quality with dual certification according to TÜV and UL. Another new member of the most trusted Original MC4 cable coupler family stands out with a quick and easy assembly to speed up field installations. The new MC4-Evo ready is based on convenient snap-in technology and offers crimp-free assembly without the need for special tools.

Solar safety matters

With the rapid growth of the photovoltaic industry, reliable quality product solutions and up-to-date knowledge are crucial to keep pace with this progress. Stäubli is committed to increasing safety in PV installations. Quality offerings on product level and knowledge transfer as services help to mitigate risks. Along with its #SolarSafetyMatters campaign, Stäubli shares its expertise in safe renewable energy supply in training courses. The Stäubli Training Academy, presented at the Intersolar booth, offers online courses as well as on-site training and consultation to improve assembly techniques, optimize DC wiring and elevate installation concepts in customer projects.

Stäubli exposes its extensive expertise for solutions in renewable energy at Intersolar Munich from June 19 to 21, 2024, in hall A4 at booth 560.

Munich, June 19 - 21, 2024, hall A4 / booth 560

New: The Original MC4-Evo ready for easy assembly and quick installation

New: The Original MC4-Evo 2000 for solar projects up to DC 2000 V

The Stäubli Training Academy will be presented at the Stäubli Intersolar booth